
HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5000 SERIES

Unit View
Dimensions / Applications
- Length (in)13.05
- Weight (lb)3.12
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)4600
- Plunger Height (in)1.38
- Plunger Travel (in)3.13
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM12
- Spindle (Recommended)220203-M
- Supplied?No
Product Information
- Accessories220203-M|220203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
6001 Series
6001-M - 6001 Plunger Clamp - Metric
605 Series
605-M - Toggle Clamp
603/608 Series
603-M - Straight Line Action Clamp - Metric