
HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5130, 5131 & 5133 Series

Unit View
Dimensions / Applications
- Length (in)7.61
- Weight (lb)1.12
- Width (in)2.52 in
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)2500
- Plunger Height (in)1.1
- Plunger Travel (in)1
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread5/16-18
- Spindle (Recommended)461203
- Supplied?No
Product Information
- Accessories461203|461203
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
5000 Series
5133 - Plunger Clamp, Flange Base - Imperial
5000 Series
5131-R - 5131 with Toggle Lock Plus
5000 Series
5133-BR - 5133-B with Toggle Lock Plus
5000 Series
5133-B - Plunger Clamp (Straight Base)
5000 Series
5131-BR - 5131-B with Toggle Lock Plus
5000 Series
5130-BR - 5130-B with Toggle Lock Plus
5000 Series
5130-R - 5130 with Toggle Lock Plus