Destaco Logo

STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 6000 SERIES

6002-MMSS - Stainless Steel 6002-MM

Unit View

Dimensions / Applications

  • Length (in)5.52
  • Weight (lb)0.44
  • Preferred MarketNA/SA
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)400
  • Plunger Height (in)0.44
  • Plunger Travel (in)0.75
  • Ef:Af Exerting Force: Applied Force ((pushing/pulling))20:1
  • Imperial or Metric ProductMetric
  • Mounting Nut (Supplied)602905-M
  • PlungerRound
  • Plunger ThreadM6
  • Spindle (Recommended)202943-M
  • Supplied?No

Product Information

  • Accessories202943-M|602905-M
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Spindle Included?No
  • Standard MaterialStainless Steel
Related Products