
LOW-PROFILE, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, TENSIONING DEVICES – 6015 SERIES

Visit Product Series:
Straight Line Action Clamps-6015Unit View
Dimensions / Applications
- Length (in)2.96
- Weight (lb)0.33
- Width (in)1.26 in
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)560
- Plunger Height (in)0.5
- Plunger Travel (in)0.7
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread1/4-20
- Spindle (Recommended)205203
- Supplied?No
Product Information
- Accessories205203
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
605 Series
605 - Straight Line Action Clamp
603/608 Series
608 - Straight Line Action Clamp - Imperial
6002, 6004 & 6024 Series
6024 - Clamps Straight Line Action - Imperial
602/604/624 Series
604 - Straight Line Action Clamp - Imperial
609 Series
609-B - 609 with Straight Base
6015 Series
6015-MR - Straight-Line Action Handclamp
601 Series
601-Ss Clamp Straight-Line Action
605 Series
605 - Straight Line Action Clamp