
STRAIGHT LINE ACTION CLAMPS ASSEMBLY, TESTING, WOODWORKING & TENSIONING DEVICES – 606 SERIES

Unit View
Dimensions / Applications
- Length (in)6.72
- Weight (lb)0.82
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)450
- Plunger Height (in)0.88
- Plunger Travel (in)1.57
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)207203-M
- Supplied?No
Product Information
- Accessories207203-M|207203-M
- Base Mounting StyleNarrow Flange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
603/608 Series
603-M - Straight Line Action Clamp - Metric
605 Series
605-M - Toggle Clamp