
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY|TESTING, WOODWORKING & TENSIONING DEVICES - 630 SERIES

Unit View
Dimensions / Applications
- Length (in)7.06
- Weight (lb)1.96
Technical Details
- Maximum Holding Capacity (lbf)2500
- Plunger Height (in)0.81
- Plunger Travel (in)2
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread3/8-16
- Spindle (Recommended)210203
- Supplied?No
Product Information
- Accessories237943
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
Related Products
630 Series
630-R - 630 with Toggle Lock Plus
6001 Series
6001-SS - Stainless Steel 6001-M
602/604/624 Series
604-SS - Stainless Steel 604