Unit View
Dimensions / Applications
- Length (in)4.27
- Weight (lb)0.49
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Woodworking
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)1.93
- Height Under Clamp Arm (in)1.28
- Maximum Holding Capacity (lbf)600.0
- Supplied?No
Product Information
- Accessories215208-M|215105|215208-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly215208-M
- Spindle Included?No
Related Products
2002 Series
2002-UB - Straight Base, U-Bar
2007 Series
2007-UBR - 2007-UB with Toggle Lock Plus
2002 Series
2002-U-B - 2002-U with Blue Handle
2010 Series
2010-UBR - 2010-UB with Toggle Lock Plus
2002 Series
2002-U - Flanged Base, U-Bar
2002 Series
2002-SR - 2002-S with Toggle Lock Plus
2002 Series
2002-UB - Straight Base, U-Bar
2007 Series
2007-UBR - 2007-UB with Toggle Lock Plus