
Unit View
Dimensions / Applications
- Length (in)7.51
- Weight (lb)2.56
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)3.51
- Clamp Arm Width (in)0.75
- Height Under Clamp Arm (in)2.2
- Maximum Holding Capacity (lbf)1400
- Bolt Retainer201015-E
- Supplied?No
Product Information
- Accessories2010115-E|2010115-E
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
2010 Series
2010-SB - Straight Base, Solid Bar
2007 Series
2007-SBR - 2007-SB with Toggle Lock Plus
2007 Series
2007-SB - Straight Base, Solid Bar
2010 Series
2010-S - Flanged Base, Solid Bar