


Unit View
Dimensions / Applications
- Length (in)6.21
- Weight (lb)0.99
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)3.48
- Height Under Clamp Arm (in)1.26
- Maximum Holding Capacity (lbf)500
- Bolt Retainer207105
- Supplied?No
Product Information
- Accessories207105-M|207305|207426-Q|207105|207105
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleLong Solid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
207 Series
207-UR - a 207-U with Toggle Lock Plus
207 Series
a 207-U with Yellow Handle | 207-U-Y
207 Series
207-SB - Straight Base, Solid Bar
207 Series
207-SF - Solid Bar, Dual Mount
207 Series
207-UF - U-Bar, Front Mount
207 Series
207-U-L - Flanged Base, Open Bar
207 Series
207-S - Flanged Base, Solid Bar