

Unit View
Dimensions / Applications
- Length (in)2.21
- Weight (lb)0.13
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)1.19
- Clamp Arm Height (in)0.48
- Clamp Arm Length (in)1.19
- Height Under Clamp Arm (in)0.48
- Maximum Holding Capacity (lbf)150
- Supplied?No
Product Information
- Accessories305208-M|305208-M|102111
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly305208-M
- Spindle Included?No
Related Products
305/307/309 Series
305-U - Flanged Base, U-Bar
305/307/309 Series
305-USS - Stainless Steel 305-U
213 Series
213-U-L - Flanged Base, Open Bar
213 Series
213-USS-B - a 213-USS with Blue Handle
213 Series
213-USS-K - a 213-USS with Black Handle
237 Series
237-U-G - a 237-U with Green Handle
213 Series
213-U - Flanged Base, U-Bar
213 Series
213-USS-Y - a 213-USS with Yellow Handle
305/307/309 Series
305-URSS - Stainless Steel 305-UR
305/307/309 Series
305-U - Flanged Base, U-Bar