
Unit View
Dimensions / Applications
- Length (in)5.77
- Weight (lb)1.5
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)2.46
- Max Hook Adjustment (in)1.26
- Maximum Holding Capacity (lbf)2000
- Supplied?No
Product Information
- Accessories344215|344101|344-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
Related Products
324/334/344/374 Series
344-R-M-100 - 344-R With 100mm Longer Hook
324/334/344/374 Series
344-R-M-25 - 344-R With 25mm Longer Hook