Destaco Logo

351-RSS - Ss 351-Rss Wth Release Lever

Unit View

Dimensions / Applications

  • Length (in)9.45
  • Weight (lb)0.79
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement with Thumb Control2.75
  • Drawing Movement without Thumb Control (in)4
  • Max Hook Adjustment (in)0.43
  • Maximum Holding Capacity (lbf)375
  • Supplied?No

Product Information

  • Accessories351915|351-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeJ-Hook
  • Product TypePull-Action Latch Clamp
  • Replacement Hook Assembly351915
  • Spindle Included?No
  • Standard MaterialStainless Steel
  • Toggle Lock PlusYes
Related Products