
Unit View
Dimensions / Applications
- Length (in)12.74
- Weight (lb)1.87
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement with Thumb Control4.18
- Drawing Movement without Thumb Control (in)5.38
- Max Hook Adjustment (in)0.81
- Maximum Holding Capacity (lbf)750
- Supplied?No
Product Information
- Accessories371915|371-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly371915
- Spindle Included?No
- Standard MaterialStainless Steel
- Toggle Lock PlusYes
Related Products
330/351/371/381 Series
371-RSS-M-25 - 371-RSS With 25mm Longer Hook
330/351/371/381 Series
371-RSS-M-50 - 371-SS With 50mm Longer Hook
3031/3051 Series
3051-RSS - Stainless Steel 3051-R
330/351/371/381 Series
371-RSS-M-100 - 371-RSS With A 100 mm Long Hook