%3Afill(white)%2Fcatsy.1004%2F5110-B.jpg%2Frename%2F5110-B.png&w=3840&q=75)

Unit View
Dimensions / Applications
- Length (in)6.33
- Weight (lb)3.0
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Clamping; Heavy Duty; Welding
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Arm Length (in)4.83
- Clamp Arm Height (in)3.37
- Clamp Arm Length (in)4.83
- Height Under Clamp Arm (in)3.37
- Maximum Holding Capacity (lbf)1150
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialHigh-Strength Forged Steel
- Tip MaterialNA
Related Products
5000 Series
5110-BR - a 5110-B with Toggle Lock Plus
5000 Series
5110 - Heavy-Duty Flanged Base
5000 Series
5310-R - a 5310 with Toggle Lock Plus
518 Series
518 Clamp
5300 Series
5310 - Flanged Base
5000 Series
a 5310-B - Solid Base
5900 Series
5910-B - Solid Base
5000 Series
5310-BR - a 5310-B with Toggle Lock Plus
237 Series
a 237-U with Blue Handle | 237-U-B
5000 Series
5110-B - Heavy-Duty Solid Base
5000 Series
5110-BR - a 5110-B with Toggle Lock Plus