
Unit View
Dimensions / Applications
- Length (in)11.14
- Weight (lb)2.56
- Width (in)1.57 in
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)5800
- Plunger Height (in)1.14
- Plunger Travel (in)1.75
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread1/2-13
- Spindle (Recommended)325203
- Supplied?No
Product Information
- Accessories325203|325203
- Base Mounting StyleSolid
- BrandDESTACO
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
Related Products
5000 Series
5131-BR - 5131-B with Toggle Lock Plus
5000 Series
5133-BR - 5133-B with Toggle Lock Plus
5000 Series
5133-B - Plunger Clamp (Straight Base)
5000 Series
5150-BR - 5150-B with Toggle Lock Plus
5000 Series
5131-R - 5131 with Toggle Lock Plus
5000 Series
5130-MBR - 5130-MB with Toggle Lock Plus
5000 Series
5133 - Plunger Clamp, Flange Base - Imperial
5000 Series
5131-BR - 5131-B with Toggle Lock Plus