Destaco Logo
Default Image

5131-R - a 5131 with Toggle Lock Plus

Unit View

Dimensions / Applications

  • Length (in)7.61
  • Weight (lb)1.15
  • Preferred MarketGlobal
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)2500
  • Plunger Height (in)1.1
  • Plunger Travel (in)1
  • Imperial or Metric ProductImperial
  • PlungerRound
  • Plunger Thread5/16-18
  • Spindle (Recommended)461203
  • Supplied?No

Product Information

  • Accessories461203|461203
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeHeavy-Duty Straight-Line Action Clamp
  • Spindle Included?No
  • Standard MaterialSteel
  • Toggle Lock PlusYes