
Unit View
Dimensions / Applications
- Length (in)13.05
- Weight (lb)3.36
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)4600
- Plunger Height (in)1.38
- Plunger Travel (in)3.13
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM12
- Spindle (Recommended)220203-M
- Supplied?No
Product Information
- Accessories220203-M|220203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
Related Products
5000 Series
5131-MR - 5131-M with Toggle Lock Plus
5000 Series
5130-MR - 5130-M with Toggle Lock Plus
5000 Series
5133-B - Plunger Clamp (Straight Base)
5000 Series
5133-BR - 5133-B with Toggle Lock Plus