
Unit View
Dimensions / Applications
- Length (in)11.23
- Weight (lb)2.68
- Preferred MarketGlobal
Technical Details
- Maximum Holding Capacity (lbf)5800
- Plunger Height (in)1.14
- Plunger Travel (in)1.91
- Imperial or Metric ProductMetric
- PlungerSquare
- Plunger ThreadM12
- Spindle (Recommended)220203-M
- Supplied?No
Product Information
- Accessories220203-M|220203-M
- Base Mounting StyleSolid
- BrandDESTACO
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
Related Products
5000 Series
5130-MBR - 5130-MB with Toggle Lock Plus
5000 Series
5131-MBR - 5131-MB with Toggle Lock Plus
5000 Series
5133-MBR - 5133-MB with Toggle Lock Plus