%3Afill(white)%2Fcatsy.1004%2F6004-R.jpg%2Frename%2F6004-R.png&w=3840&q=75)

Unit View
Dimensions / Applications
- Length (in)5.52
- Weight (lb)0.44
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)400
- Plunger Height (in)0.44
- Plunger Travel (in)0.75
- Ef:Af Exerting Force: Applied Force ((pushing/pulling))20:1
- Imperial or Metric ProductImperial
- Mounting Nut (Supplied)602105
- PlungerRound
- Plunger Thread1/4-20
- Spindle (Recommended)205203
- Supplied?No
Product Information
- Accessories205203|602105
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
Related Products
630 Series
630-R - a 630 with Toggle Lock Plus
6002, 6004 & 6024 Series
6004 Clamps Straight Line Action - Imperial
6002, 6004 & 6024 Series
6002-SS - Stainless Steel 6002
6002, 6004 & 6024 Series
6002 - 6001 Plunger Clamp - Imperial
6002, 6004 & 6024 Series
6004-SS - Stainless Steel 6004
602/604/624 Series
a 604 with Toggle Lock Plus | 604-R
6001 Series
6001-SS - Stainless Steel 6001-M
95030/95040/95050/95060 Series
95040 - Straightline Action Clamp
603/608 Series
a 603 with Toggle Lock Plus | 603-R
6002, 6004 & 6024 Series
6004-R - 6004 with Toggle Lock Plus
630 Series
630-R - a 630 with Toggle Lock Plus