
Unit View
Dimensions / Applications
- Length (in)2.96
- Weight (lb)0.33
- Width (in)1.26 in
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)560
- Plunger Height (in)0.5
- Plunger Travel (in)0.7
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM6
- Spindle (Recommended)205203-M
- Supplied?No
Product Information
- Accessories205203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
Related Products
6015 Series
6015 - Straight Line Action Clamp
605 Series
605 - Straight Line Action Clamp
609 Series
609-B - 609 with Straight Base
603/608 Series
608 - Straight Line Action Clamp - Imperial
6002, 6004 & 6024 Series
6024-R - Clamps Straight Line Action - Toggle Lock Plus
603/608 Series
603-SS - Stainless Steel 603
601 Series
601-Ss Clamp Straight-Line Action
6015 Series
6015 - Straight Line Action Clamp