%3Afill(white)%2Fcatsy.1004%2F604-R%2Bext.jpg%2Frename%2F604-R%2Bext.png&w=3840&q=75)

Unit View
Dimensions / Applications
- Length (in)4.27
- Weight (lb)0.44
- Preferred MarketGlobal
Technical Details
- Maximum Holding Capacity (lbf)400
- Plunger Height (in)0.44
- Plunger Travel (in)1.5
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)606904-M
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)606904-M
- Supplied?No
Product Information
- Accessories207943-M|606904-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
- Toggle Lock PlusYes
Related Products
6002, 6004 & 6024 Series
6024-MMRSS - Clamps Straight Line Action - Stainless Steel - Metric - Toggle Lock Plus
6002, 6004 & 6024 Series
6024-MMR - Clamps Straight Line Action - Metric - Toggle Lock Plus
602/604/624 Series
624-MMRSS - Stainless Steel 624-MMR
6002, 6004 & 6024 Series
6004-MMR - 6004-MM with Toggle Lock Plus
6002, 6004 & 6024 Series
6004-MMRSS - Stainless Steel 6004-MMR
6002, 6004 & 6024 Series
6002-MMRSS - Stainless Steel 6002-MMR
602/604/624 Series
Stainless Steel Version of 604-MM | 604-MMSS
6002, 6004 & 6024 Series
6002-MMR - 6002-MM with Toggle Lock Plus
6002, 6004 & 6024 Series
6024-MMSS - Clamps Straight Line Action - Metric
602/604/624 Series
a 604-MM with Toggle Lock Plus | 604-MMR
6002, 6004 & 6024 Series
6024-MMRSS - Clamps Straight Line Action - Stainless Steel - Metric - Toggle Lock Plus