Unit View
Dimensions / Applications
- Length (in)4.27
- Weight (lb)0.44
- Preferred MarketNA/SA
Technical Details
- Maximum Holding Capacity (lbf)400
- Plunger Height (in)0.44
- Plunger Travel (in)1.5
- Imperial or Metric ProductImperial
- Mounting Nut (Supplied)606904
- PlungerRound
- Plunger Thread5/16-18
- Spindle (Recommended)606904
- Supplied?No
Product Information
- Accessories606904
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
- Toggle Lock PlusYes
Related Products
6002, 6004 & 6024 Series
6004-RSS - Stainless Steel 6004-R
630 Series
630-RSS - Stainless Steel 630-R
6002, 6004 & 6024 Series
6024-RSS - Clamps Straight Line Action - Stainless Steel - Toggle Lock Plus
6002, 6004 & 6024 Series
6002-RSS - Stainless Steel 6002-R