
Unit View
Dimensions / Applications
- Length (in)7.06
- Weight (lb)1.96
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)2500
- Plunger Height (in)0.81
- Plunger Travel (in)2
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM10
- Spindle (Recommended)210203-M
- Supplied?No
Product Information
- Accessories210203-M|210203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes
Related Products
630 Series
630-R - 630 with Toggle Lock Plus
630 Series
630-SS - Stainless Steel 630
6015 Series
6015-MR - Straight-Line Action Handclamp
603/608 Series
608 - Straight Line Action Clamp - Imperial
605 Series
605 - Straight Line Action Clamp
6002, 6004 & 6024 Series
6002 - 6001 Plunger Clamp - Imperial
630 Series
630-R - 630 with Toggle Lock Plus