
DOUBLE BLANK DETECTORS

Visit Product Series:
Vacuum Products-Double Blank DetectorsUnit View
Dimensions / Applications
- Length (in)12.12
- Weight (lb)1.87
Technical Details
- Imperial or Metric ProductImperial
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeDouble Blank Detector - Apple Core Mount
- Spindle Included?No
Related Products
Double Blank Detectors
CPI-DBD-42-SCM10-400E - Dbd Mount 42mm- 1In. Knob - 4In. SCM
Double Blank Detectors
CPI-DBD-42-SCM10-600E - Dbd Mount 42mm- 1In. Knob - 6In. SCM