
DOUBLE BLANK DETECTORS

Visit Product Series:
Vacuum Products-Double Blank DetectorsUnit View
Dimensions / Applications
- Length (in)12.12
- Weight (lb)1.87
Technical Details
- Bulkhead Thread1 1/2-18 Fine
- Imperial or Metric ProductImperial
- Supplied?No
- Vacuum Port3/8 NPT
Product Information
- BrandDESTACO
- Product TypeBulkhead Mount
- Spindle Included?No
Related Products
Double Blank Detectors
CPI-DBD-54-SCMB-400E - Dbd Mount 54mm- Bulkhead W/4In. SCM
Double Blank Detectors
CPI-DBD-54-SCMB-400E-HD - Dbd Mount 54mm- Heavy Duty 4In. SCM
Double Blank Detectors
CPI-DBD-42-SCMB-400E-HD - Dbd Mount 42mm - 4In.SCM- Heavy Duty
Double Blank Detectors
CPI-DBD-42-SCMB-150M - Spring Cup Mount, Db Detect.