
DOUBLE BLANK DETECTORS

Visit Product Series:
Vacuum Products-Double Blank DetectorsUnit View
Dimensions / Applications
- Length (in)12.12
- Weight (lb)6.75
- Product ApplicationHANDLING
Technical Details
- Imperial or Metric ProductImperial
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- Product TypeBulkhead Mount
- Spindle Included?No
Related Products
Double Blank Detectors
CPI-DBD-54-SCMB-400E-HD - Dbd Mount 54mm- Heavy Duty 4In. SCM
Double Blank Detectors
CPI-DBD-42-SCMB-150M - Spring Cup Mount, Db Detect.
Double Blank Detectors
CPI-DBD-42-SCMB-200M-HD - 42mm DBD MOUNT - 200mm SCM - HEAVY DUTY
Double Blank Detectors
CPI-DBD-42-SCMB-800E-HD - 42mm DBD MOUNT - 8.0 inch SCM - HEAVY DUTY