
DOUBLE BLANK DETECTORS

Unit View
Dimensions / Applications
- Length (in)14.09
- Weight (lb)6.97
Technical Details
- Imperial or Metric ProductImperial
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- Product TypeBulkhead Mount
- Spindle Included?No