Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MANIFOLDS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products-Manifolds
CPI-MBC-250-4-4-30 - Clamp Type Boom Manifold Angle End
CPI-MBC-250-4-4-30 - Clamp Type Boom Manifold Angle End
Email product details
Visit Product Series:
Vacuum Products-Manifolds
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
12
Product Application
HANDLING
Technical Details
Distribution Ports
1/4 NPT x 4
Input Port
3/8 NPT
Supplied?
No
Tube Size
2.50 in
Product Information
Brand
DESTACO
Product Type
Boom Manifold
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles