

SPRING LOADED CUP MOUNTS

Visit Product Series:
Vacuum Products-Spring Loaded Cup MountsUnit View
Dimensions / Applications
- Weight (lb)1.27
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.75
- Apple Core Size19
- Imperial or Metric ProductImperial
- Mount Thread3/8 NPT
- Supplied?No
- Vacuum Port3/8 NPT
Product Information
- BrandDESTACO
- Product TypeSpring Cup Mount - Apple Core
- Spindle Included?No
Related Products
Spring Loaded Cup Mounts
CPI-SCMA-200E - 2.0In. Spring Cup Mount -Applecore
Spring Loaded Cup Mounts
CPI-SCMA-400E - Spring Cup Mount
Spring Loaded Cup Mounts
CPI-SCMA-100M - Spring Load
Spring Loaded Cup Mounts
CPI-SCMA-050M - 50mm Spring Cup Mount - Applecore
Spring Loaded Cup Mounts
CPI-SCM-150-U14-NR - Spring Cup Mt 1.5Travel N/Rota
Spring Loaded Cup Mounts
CPI-SCM-300-U14-NR - Spring Cup Mt 3In.Travel N/Rotate
Spring Loaded Cup Mounts
CPI-SCM-19-G14-NR - Spring Loaded Cup Mount
Spring Loaded Cup Mounts
CPI-SCM-75-G14-NR - Spring Mount 75mm Travel
Spring Loaded Cup Mounts
CPI-SCM-075-U14-NR - Spring Loaded Cup Mount
Spring Loaded Cup Mounts
CPI-SCMA-150M - Srping Load
Spring Loaded Cup Mounts
CPI-SCMA-200E - 2.0In. Spring Cup Mount -Applecore