Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH FRONT FLANGE MOUNTING - FL SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Variable Stroke Straight Line Action
Variable Stroke Straight Line Action-FL Series
FL-162-60 - Straigt Line Action Clamp Rako
FL-162-60 - Straigt Line Action Clamp Rako
Email product details
Visit Product Series:
Variable Stroke Straight Line Action-FL Series
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
196.00
Weight (lb)
2.92
Product Application
CLAMPING
Technical Details
Clamping Range (in)
73.75
Maximum Holding Capacity (lbf)
2020
Plunger Height (in)
1.1
Plunger Travel (in)
2.36
Operating Method
One-Hand/Hand Wheel
Supplied?
No
Product Information
Accessories
K1222|K508|K612|K816
Base Mounting Style
Flange
Brand
DESTACO
Product Type
Straight-Line Action Clamp RAKO
Spindle Included?
No
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
FL Series
Fl-121/45 Flange Mount Plunger Clamp
Add to quote
Explore
FL Series
FL-160/-- - Straight-Line Action Clamp RAKO
Add to quote
Explore