ROBOHAND, POWERED BASE SLIDES FOR DIRECTCONNECT™ MOUNTING – DLB SERIES

Unit View
Dimensions / Applications
- Weight (lb)5.13
- Product ApplicationPOSITIONING
Technical Details
- Max Air Pressure (PSI)100
- Stroke (in)4.921
- Thrust Force (lbf)57
- Supplied?No
Product Information
- AccessoriesVLVF-008|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|OTAL-038|OTAL-044|OTAL-037|OTAL-043|SLKT-103|SLKT-103V|SHOK-010|VLVF-008|CABL-010
- BrandRobohand
- Product TypeBase Linear Slide
- Spindle Included?No
Related Products
DLB-T/A/N/R/U Series
DLB-12-T-C-5 - Base Linear Slide
DLB Series
DLB-12-L-C-2 - Slide
DLB Series
DLB-12-L-B-1 - Base Slides
DLB Series
DLB-12-L-C-4 - Base Linear Slide