Bag Grippers

Destaco’s DBG50-2-S04-100BC-KIT Series bag gripper robot standoffs provide an easy to mount solution to any robot face and are capable of 50lb maximum loads.

DBG50-2-S04-100BC-KIT

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 4.8
Height (in) 4
Height (mm) 101.6
Weight (kg) 2.2
Product Series DBG
Product Type Stand-Off
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Back to Top