Bag Grippers

Destaco’s DBG50-2-S06-125BC-KIT Series bag gripper robot standoffs provide an easy to mount solution to any robot face and are capable of 50lb maximum loads.

DBG50-2-S06-125BC-KIT

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 6.5
Height (in) 6
Weight (kg) 2.9
Height (mm) 152.4
Product Type Stand-Off
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Product Series DBG
Back to Top