Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Bag Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping Systems - Robot Grippers, Pneumatic Grippers | DESTACO
Bag Grippers - End-of-Line, Pick-and-Place Palletizing Solutions
DBG50-2-SU2
DBG50-2-SU2
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
44.4
Max Payload (lb)
50
Weight (kg)
20
Max. Payload (kg)
22.68
Product Type
Bag Gripper
DistributorGroup
Robohand Gripping Solutions
Product Function
Gripping
Product Series
DBG
Maximum Bag Size
17x28x5 in (432x711x122 mm)
Back-up Options
Spring Back-up
Back to Top