Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Electric Parallel Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping Systems - Robot Grippers, Pneumatic Grippers | DESTACO
Electric Parallel Grippers (Group)
Electric Parallel Grippers RPE (Series)
RPE-100M
RPE-100M
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.16
Grip Force (lbf)
1.1
Weight (lb)
0.5
Maximum Finger Length (in)
1.97
Maximum Finger Length (mm)
50
Weight (kg)
0.23
Repeatability (±mm)
0.02
Stroke (mm)
4
Imperial or Metric Product
Metric
Grip Force (N)
5
accuracy_mm_metric
0.05
Product Type
2 Jaw Parallel
Temp Range Standard
5° to 50°C (40° to 120°F)
Number of Jaws
2
283-HTS_TARIFF_CODE
84799080
Voltage (VDC)
24
DistributorGroup
Robohand Gripping Solutions
Power Max (Watts)
40
Product Function
Gripping
Actuation (Open/Closed) (Sec)
0.1
Clean Room with Scavange
10
Spring Assist
No
Clean Room
100
Product Series
DPE/RPE
Protection Class
IP 54
Jaw Operation
Synchronous
Back to Top