Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Length (in)10.16 in
- Weight (lb)34.6 lb
- Width (in)4.72 in
- Clean Room with Scavange100
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)4.53
- Grip Force (lbf)1441
- Grip Force with Spring Assist (lb)1830
- Maximum Finger Length (in)14
- Stroke (in)1.97
- Jaw OperationSynchronous
- Pressure Range With Springs60-100 psi
- Spring AssistOptional
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- Accessories[OISP-017, OISP-017-C, OISN-017-C, OISN-017, VLVF-005, CABL-018, CABL-014, SLKT-365, SLKT-365V, CABL-010, CABL-013, OHSN-017, OHSP-017, OHSP-011, OHSN-011, SLKT-422, SLKT-422V]
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?false