Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RDH
RDH-8M-L-O - RDH Series - General Industrial 2-Jaw Pneumatic Parallel Gripper
RDH-8M-L-O - RDH Series - General Industrial 2-Jaw Pneumatic Parallel Gripper
Visit Product Series:
Parallel Grippers-RDH
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.087
Weight (lb)
96.5
Width (in)
13.976 in
Clean Room with Scavange
100
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
6.75
Grip Force (lbf)
3190
Grip Force with Spring Assist (lb)
4076
Maximum Finger Length (in)
16
Stroke (in)
2.76
Show More
Product Information
Accessories
OISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|SLKT-423|SLKT-423V|SLKT-366|VLVF-010|SLKT-366V|CABL-013|OHSN-017|OHSP-017|OHSP-011|OHSN-011
Brand
Robohand
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Similar Products
RDH-8M-L-C
RDH-8M-L-C - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
RDH-8M-L
RDH-8M-L - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore