Parallel Grippers

RPB - 2-Jaw Heavy Duty Parallel Gripper Series

RPB-24M

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 24
Grip Force (lbf) 600
Cylinder Bore (in) 2.50
Stroke (in) 4
Repeatability (±in) 0.0020
accuracy_in_english 0.005
Maximum Finger Length (in) 3.23
Pressure Range (psi) 20-100 psi
accuracy_mm_metric 0.13
Pressure Range (bar) 1.4 - 7 bar
Cylinder Bore (mm) 63.5
Stroke (mm) 101.6
Maximum Finger Length (mm) 82
Weight (kg) 10.9
Repeatability (±mm) 0.05
Grip Force (N) 2669
Imperial or Metric Product Metric
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2
Special Feature Heavy Duty
Product Type 2 Jaw Parallel
Product Series RPB
Temp Range Standard -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.5
Product Function Gripping
283-HTS_TARIFF_CODE 84799080
Back to Top