Visit Product Series:
Parallel Grippers-RPBUnit View
Dimensions / Applications
- Length (in)23.25 in
- Weight (lb)32 lb
- Width (in)3.50 in
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.005
- Cylinder Bore (in)2.50
- Grip Force (lbf)600
- Maximum Finger Length (in)4.4094488188976
- Pressure Range (psi)20-100 psi
Product Information
- Accessories[OSMK-079, OISP-017, OISN-017, CABL-014, OFSV-006, PLFT-024]
- BrandRobohand
- Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?false