
Visit Product Series:
Parallel Grippers-RPSUnit View
Dimensions / Applications
- Length (in)6.97
- Weight (lb)11.0
- Width (in)2.95 in
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)2.5
- Grip Force (lbf)600.0
- Maximum Finger Length (in)7.5
- Pressure Range (psi)50-100 psi
- Repeatability (±in)0.001
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-072|SLKT-042|SLKT-042V|CABL-010|CABL-013|OFSV-005|OFSV-002
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No