Destaco Logo

Parallel Grippers

Designed for OEM pick-and-place machines, packaging applications, and general purpose gripping. Destaco’s CP Series features a compact cam lever design for these general purpose square grippers.

PARALLEL OR EXTENDED FINGER GRIPPERS FOR OEM PICK-AND-PLACE APPLICATIONS – CP SERIES

Designed for OEM pick-and-place machines, packaging applications, and general purpose gripping. Destaco’s CP Series features a compact cam lever design for these general purpose square grippers. Two jaw styles available, parallel or extended finger jaw. Spring assist option for part retention in case of air pressure loss. Standard and extended stroke option available. Shielded design for harsh environments. Magneto-resistive and inductive sensing.

Features

  • Fail-safe grippers
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications