LONG FINGER PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS – DPW SERIES
DESTACO’s DPW Series is designed for wide part gripping, gantry systems, harsh gripping environments, and long finger applications. Robust wide body gripper with DIRECTCONNECT mounting. Grip force ranges from 222N thru 800N and strokes range from 19mm thru 63.5mm. Rack and pinion design for smooth operation. Its jaws are well supported to grip large and wide parts. Multiple air ports where top ports can be manifolded. Shaft wiper seals for harsh environments. Optional non-synchronous jaw operation.
Features
Fail-safe grippers
Originator of the double-wedge design for long-life, robust grippers
The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
Low break-away precision grippers for picking up fragile precision parts with high repeatability
Available in a wide range of sizes and configurations