Parallel Grippers

Destaco’s 3P Series are designed for hydraulic powered gripping applications, confined spaces in harsh environment applications, and welding applications with protective boot option.

16503P-P-C

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 1.97
Weight (lb) 19.92
Grip Force (lbf) 1546
Pressure Range (psi) 30 - 100
Cylinder Bore (in) 4.72
Stroke per Jaw (in) 0.59
Maximum Finger Length (in) 4.53
Grip Force (N) 6878
Weight (kg) 9.04
Stroke per Jaw (mm) 15
Imperial or Metric Product Imperial
Stroke (mm) 50
Maximum Finger Length (mm) 115
Cylinder Bore (mm) 120
Product Series 3P
Product Type 3 Jaw Parallel
Jaw Operation Synchronous
Actuation (Open/Closed) (Sec) 0.29
Number of Jaws 3
Optional Sensor Yes
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Spring Assist Optional
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature Precision
Temp Range Viton -30° to 150°C (-20° to 300°F)
Back to Top