Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-RPC
RPC-344-SP - 3-Jaw Pneumatic Parallel Gripper
RPC-344-SP - 3-Jaw Pneumatic Parallel Gripper
Visit Product Series:
Parallel Grippers-RPC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.51
Weight (lb)
5.94
Width (in)
5.51 in
Technical Details
Cylinder Bore (in)
3.5
Grip Force (lbf)
900
Maximum Finger Length (in)
3.75
Pressure Range (psi)
20-100
Repeatability (±in)
0.001
Show More
Product Information
Accessories
CABL-010|CABL-013|OHSN-017|OHSP-017|OHSP-011|OHSN-011|OFSV-005|OFSV-002|SLKT-008|SLKT-008V
Brand
Robohand
Handle Color
Red
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Similar Products
RPC-344M-SP
RPC-344M-SP - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
RPC-344-SP-V
RPC-344-SP-V - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore