Destaco Logo

Parallel Grippers

MULTI-PURPOSE, POWERFUL PARALLEL GRIPPERS FOR HEAVY PARTS – RTH SERIES

Designed for large round shaped parts, automotive engine block and gantry systems, and very heavy part gripping. These units are rugged, multi-purpose powerful grippers. They’re available in eight sizes for small lightweight to very large and heavy part gripping. High impact resistant with triple wedge design. Shielded gripper to repel metal chips/particulates and spring assist option maintains grip in case of air pressure loss. Purge and scavenge ports for harsh and clean environments. Multi-position sensing up to three locations.

Features

  • Fail-safe grippers
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications