Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic & Pneumatic Angular Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping Systems - Robot Grippers, Pneumatic Grippers | DESTACO
Pneumatic Automation Grippers (Family)
Angular Grippers - Pneumatic & Hydraulic Angular Grippers | DESTACO
Angular Grippers RA Cam (Series)
RA-10M
RA-10M
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Repeatability (±in)
0.001
accuracy_in_english
0.003
Grip Force (lbf)
16
Maximum Finger Length (in)
1.5
Displacement (in³)
0.063
Pressure Range (psi)
40-100
Cylinder Bore (in)
0.813
Weight (lb)
0.063
Maximum Finger Length (mm)
38
Pressure Range (bar)
3-7
Grip Force (N)
71
Displacement (cm³)
0.03
accuracy_mm_metric
0.08
Weight (kg)
0.03
Imperial or Metric Product
Metric
Repeatability (±mm)
0.03
Cylinder Bore (mm)
20.6
Actuation (Open/Closed) (Sec)
0.08
PRODUCT_WEIGHT_LBS
0.063
Actuation Time (close) (Sec)
0.08
Product Function
Gripping
DistributorGroup
Robohand Gripping Solutions
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Opening Per Jaw (degrees)
15
Jaw Operation
Synchronous
Protection Class
IP43
PRODUCT_WEIGHT_KG
0.0300
Spring Assist
No
Product Type
2 Jaw Angular
Special Feature
Heavy Duty
Number of Jaws
2
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/RA-CAM_Maintenance.pdf
Opening Angle (deg)
30
Actuation Time (Open) (Sec)
0.08
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Series
RA-CAM
Back to Top