Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic & Pneumatic Angular Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping Systems - Robot Grippers, Pneumatic Grippers | DESTACO
Pneumatic Automation Grippers (Family)
Angular Grippers - Pneumatic & Hydraulic Angular Grippers | DESTACO
Angular Grippers RA Cam (Series)
RA-6
RA-6
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.25
Pressure Range (psi)
40-100
accuracy_in_english
0.005
Repeatability (±in)
0.003
Weight (lb)
0.68
Maximum Finger Length (in)
2.5
Displacement (in³)
0.3
Grip Force (lbf)
44
Repeatability (±mm)
0.08
Maximum Finger Length (mm)
64
Grip Force (N)
196
accuracy_mm_metric
0.13
Cylinder Bore (mm)
31.8
Weight (kg)
0.31
Displacement (cm³)
4.9
Pressure Range (bar)
3-7
Imperial or Metric Product
Imperial
PRODUCT_WEIGHT_KG
0.0630
Special Feature
Heavy Duty
Product Type
2 Jaw Angular
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/RA-CAM_Maintenance.pdf
Actuation Time (close) (Sec)
0.11
Opening Angle (deg)
30
Actuation (Open/Closed) (Sec)
0.11
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Jaw Operation
Synchronous
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Actuation Time (Open) (Sec)
0.11
Protection Class
IP43
PRODUCT_WEIGHT_LBS
0.68
Product Series
RA-CAM
Opening Per Jaw (degrees)
15
Product Function
Gripping
Number of Jaws
2
DistributorGroup
Robohand Gripping Solutions
Spring Assist
No
Product Accessories
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-023V
SEAL KIT,RA-6,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-023
SEAL KIT,RA-6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top