Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic & Pneumatic Angular Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping Systems - Robot Grippers, Pneumatic Grippers | DESTACO
Pneumatic Automation Grippers (Family)
Angular Grippers - Pneumatic & Hydraulic Angular Grippers | DESTACO
Angular Grippers RUA (Series)
RUA-142M
RUA-142M
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
886.0
Repeatability (±in)
0.0008
Pressure Range (psi)
30-100
Weight (lb)
9.05
Maximum Finger Length (in)
9.0
Cylinder Bore (in)
4.13
accuracy_in_english
0.003
Displacement (in³)
13.2
Displacement (cm³)
215.0
Grip Force (N)
3941.0
Maximum Finger Length (mm)
228.0
Cylinder Bore (mm)
105
Repeatability (±mm)
0.03
Weight (kg)
4.1
Pressure Range (bar)
2-7
accuracy_mm_metric
0.08
Imperial or Metric Product
Metric
Spring Assist
Optional
Opening Per Jaw (degrees)
17.6
Opening Angle (deg)
35.2
Product Series
RUA
Protection Class
IP54
Special Feature
Heavy Duty
PublishedDate
1675195377000
Product Type
2 Jaw Angular
Actuation (Open/Closed) (Sec)
0.6
Temp Range Viton
-30° to 150°C (-20° to 300°F)
DistributorGroup
Robohand Gripping Solutions
Number of Jaws
2.0
Actuation Time (close) (Sec)
0.6
Product Function
Gripping
Actuation Time (Open) (Sec)
0.6
Product Accessories
SLKT-334
SEAL KIT,HYDRAULIC,RIP142(C),143(C),140 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-378
FIREPROOF KEVLAR BOOT KIT, RUA142
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-333
SEAL KIT,RIP142,142C,143,143C,140 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-334V
SEAL KIT,VITON,HYDRAULIC,RIP142(C),143(C),140 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-333V
SEAL KIT,VITON,RIP142(C),143(C),140 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KT15
Sensor inductivo para KH2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top