Sheet Metal Grippers

GR1-15 - Modular Gripper with 180° Angular Jaw

GR1-15CM-180

Visit Product Series:
CAD
Download
Product Details Unit View:
Grip Force (lbf) 169
Weight (lb) 2.7
Grip Range (in.) 0 - 0.125
Grip Max (in) 0.125
Grip Min (in) 0
Grip Force (N) 500
Grip Max (mm) 3
Grip Range (mm) 0 -3
Weight (kg) 1.2
Grip Min (mm) 0
Product Series GR1
Product Type Toggle-Lock Sheet Metal Gripper
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Back to Top