
SINGLE ACTING, HYDRAULIC BLOCK CYLINDER WITH SPRING RETRACTION – 722E SERIES

Unit View
Dimensions / Applications
Technical Details
- Max. Clamping Force (lbf)2169.0
- Max. Pressure (PSI)7250.0
- Stroke (in)0.79
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeHydraulic Single Acting Block Cylinder
- Spindle Included?No